Sample of the N2820A and N2821A High-Sensitivity Current Probes.

The N2820/1A series high-sensitivity current probes address the need for high-sensitivity current measurements with a wide dynamic range. These probes also offer the advantage of physically small connections to the DUT because today's application environments require an extremely small form factor. The N2820A Series probes have higher sensitivity - up to 200X greater than existing clamp-on current probes with sub-milliamphere low level sensitivity.

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible
HD3-Series ♦
Z-Series  
V-Series
S-Series ♦
EXR-Series ♦
MXR-Series ♦
90000 Q-Series  
90000 X-Series  
90000A Series  
86100D DCA-X  
80000B Series  
9000 H-Series ♦
9000 Series ♦
8000 Series  
7000 Series  
6000 X-Series ♦
6000 Series  
5000 Series  
4000 X-Series ♦
3000 X-Series ♦
3000 Series  
2000 X-Series  
1000 Series